ZHCSU12M March 2000 – June 2025 LP2982
PRODUCTION DATA
The LP2982 is a fixed-output, low-noise, high PSRR, low-dropout regulator that offers exceptional, cost-effective performance for both portable and nonportable applications. The LP2982 has an output tolerance of ±1% across load, and temperature variation (new chip) and is capable of delivering 50 mA of continuous load current.
This device features integrated overcurrent protection, thermal shutdown and output enable. The new chip version of the LP2982 also features internal output pulldown and has a built-in soft-start mechanism for controlled inrush current. This device delivers excellent line and load transient performance. The operating ambient temperature range of the device is –40°C to +125°C.