SLVSIH5 March   2026 LMS1225

PRODUCT PREVIEW  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 VCC and Undervoltage Lockout
      2. 6.3.2 Current Sense
      3. 6.3.3 Temperature Sensing and Reporting
      4. 6.3.4 Dead Time Compensation
      5. 6.3.5 Ideal Diode Mode
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Mechanical Data

请参考 PDF 数据表获取器件具体的封装图。

Features

  • Integrated synchronous rectifier FET and driver: 0.27mΩ
  • Operates from 5V external bias supply
  • Dead-time compensation (DTC) works with digital power controllers:
    • Automatic or manual dead-time adjustment of gate turn-on edges
  • Ideal diode mode (IDM) for autonomous turn-on edge optimization by sensing 3rd quadrant conduction
  • body-diode conduction sensing threshold: –250mV
  • Detection times of body diode conduction: as low as 4ns
  • High frequency operation: up to 5MHz
  • VCC undervoltage lockout (UVLO)
  • 3.3V or 5V input logic levels, 3.3V output logic level
  • 5mm × 6mm QFN package
    • Top-side exposed die for excellent thermal path top side
    • Large thermal pads for low thermal resistance bottom side
    • Large drain and source pads and corner pins for improved board level reliability (BLR) performance