LMS1225

预发布

具有集成驱动器和死区时间补偿功能的 22V、220μΩ MOSFET

产品详情

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
  • Integrated synchronous rectifier FET and driver: 0.27mΩ
  • Operates from 5V external bias supply
  • Dead-time compensation (DTC) works with digital power controllers:
    • Automatic or manual dead-time adjustment of gate turn-on edges
  • Ideal diode mode (IDM) for autonomous turn-on edge optimization by sensing 3rd quadrant conduction
  • body-diode conduction sensing threshold: –250mV
  • Detection times of body diode conduction: as low as 4ns
  • High frequency operation: up to 5MHz
  • VCC undervoltage lockout (UVLO)
  • 3.3V or 5V input logic levels, 3.3V output logic level
  • 5mm × 6mm QFN package
    • Top-side exposed die for excellent thermal path top side
    • Large thermal pads for low thermal resistance bottom side
    • Large drain and source pads and corner pins for improved board level reliability (BLR) performance
  • Integrated synchronous rectifier FET and driver: 0.27mΩ
  • Operates from 5V external bias supply
  • Dead-time compensation (DTC) works with digital power controllers:
    • Automatic or manual dead-time adjustment of gate turn-on edges
  • Ideal diode mode (IDM) for autonomous turn-on edge optimization by sensing 3rd quadrant conduction
  • body-diode conduction sensing threshold: –250mV
  • Detection times of body diode conduction: as low as 4ns
  • High frequency operation: up to 5MHz
  • VCC undervoltage lockout (UVLO)
  • 3.3V or 5V input logic levels, 3.3V output logic level
  • 5mm × 6mm QFN package
    • Top-side exposed die for excellent thermal path top side
    • Large thermal pads for low thermal resistance bottom side
    • Large drain and source pads and corner pins for improved board level reliability (BLR) performance

The LMS1225 device is an industry-first 22.5V, synchronous-rectification power stage with an integrated gate driver and a MOSFET. The device provides body-diode conduction sensing and reporting and integrates a high performance driver that allows any digital PWM controller to achieve advanced synchronous-rectification (SR) control. The device contains a high-speed gate driver, a body-diode conduction-sensing circuit, an autonomous turn-on and dead time reporting features. The device is designed for high-efficiency center-tapped LLC applications, where SR dead-time optimization is desired.

The LMS1225 device offers efficient operation at high frequencies up to 5MHz. The gate drive control turns on through PWM signal in standard operation or autonomously turns on in IDM operation. In IDM operation an internal high-speed comparator with a –250mV threshold detects the body-diode conduction and autonomously switches on the MOSFET at the turn-on edge if the PWM signal is already high. The device is capable of sensing body-diode conduction time as low as 4ns. In both operation modes, turn-off control relies on PWM falling edge.

The LMS1225 internal high-speed comparator with a –250mV threshold detects the body-diode conduction and reports the information to the digital-power controller through the DTC pin. The device senses body-diode conduction time as low as 4ns. The SR turn-on and turn-off edge is optimized by the digital-power controller which analyzes the body-diode conduction information reported by the LMS1225 DTC pin.

The benefits of the chipset include maximizing system efficiency by minimizing body-diode conduction time, robust and fast bi-directional current sensing. The integrated approach promotes high power density with a layout which is optimized by as much as 30% in comparison to discrete solutions.

The LMS1225 device is an industry-first 22.5V, synchronous-rectification power stage with an integrated gate driver and a MOSFET. The device provides body-diode conduction sensing and reporting and integrates a high performance driver that allows any digital PWM controller to achieve advanced synchronous-rectification (SR) control. The device contains a high-speed gate driver, a body-diode conduction-sensing circuit, an autonomous turn-on and dead time reporting features. The device is designed for high-efficiency center-tapped LLC applications, where SR dead-time optimization is desired.

The LMS1225 device offers efficient operation at high frequencies up to 5MHz. The gate drive control turns on through PWM signal in standard operation or autonomously turns on in IDM operation. In IDM operation an internal high-speed comparator with a –250mV threshold detects the body-diode conduction and autonomously switches on the MOSFET at the turn-on edge if the PWM signal is already high. The device is capable of sensing body-diode conduction time as low as 4ns. In both operation modes, turn-off control relies on PWM falling edge.

The LMS1225 internal high-speed comparator with a –250mV threshold detects the body-diode conduction and reports the information to the digital-power controller through the DTC pin. The device senses body-diode conduction time as low as 4ns. The SR turn-on and turn-off edge is optimized by the digital-power controller which analyzes the body-diode conduction information reported by the LMS1225 DTC pin.

The benefits of the chipset include maximizing system efficiency by minimizing body-diode conduction time, robust and fast bi-directional current sensing. The integrated approach promotes high power density with a layout which is optimized by as much as 30% in comparison to discrete solutions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMS1225 22.5V, 270μΩ, MOSFET With Integrated Driver and Dead Time Compensation 数据表 PDF | HTML 2026年 3月 11日

支持和培训

视频