SLVSIH5 March 2026 LMS1225
PRODUCT PREVIEW
请参考 PDF 数据表获取器件具体的封装图。
The LMS1225 device includes integrated temperature sensing and reporting. The temperature sense element is integrated into the same die at the MOSFET to provide the best accuracy. The temperature is reported out on the TS pin in a voltage signal from 0V to 3.3V. The signal has a linear correlation with 0.25V representing 27°C and 2.55V representing 175°C.