SNAS517E November   2011  – September 2015 LMP91050

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 SPI Interface
    7. 7.7 Timing Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Programmable Gain Amplifier
      2. 8.3.2 External Filter
      3. 8.3.3 Offset Adjust
      4. 8.3.4 Common-Mode Generation
      5. 8.3.5 CSB
        1. 8.3.5.1 SCLK
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 SPI Interface
        1. 8.5.1.1 Interface Pins
        2. 8.5.1.2 Communication Protocol
        3. 8.5.1.3 Registers Organization
    6. 8.6 Register Maps
      1. 8.6.1 Device Configuration
      2. 8.6.2 DAC Configuration
      3. 8.6.3 SDIO Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The input channel of the LMP91050 features two programmable gain stages that give the user flexibility in optimizing the system gain. Access to the inter-stage connection between the gain blocks also allows the inclusion of appropriate filtering if needed. The internal DAC allows the DC offset of the output voltage to be adjusted independently of the common-mode voltage supplied to the sensor, enabling the sampled signal to be centered within the ADC full-scale input range.

The following paragraphs discuss the LMP91050’s features in more detail.

8.2 Functional Block Diagram

LMP91050 30164108.gif

8.3 Feature Description

8.3.1 Programmable Gain Amplifier

The LMP91050 offers two programmable gain modes (low or high) with four programmable gain settings each. The purpose of the gain mode is to enable thermopiles with larger dark voltage levels. All gain settings are accessible through bits GAIN1 and GAIN2[1:0]. The low-gain mode has a range of 167 V/V to 1335 V/V while the high-gain mode has a range of 1002 V/V to 7986 V/V. The PGA is referenced to the internally generated VCM. Input signal, referenced to this VCM voltage, should be within ±2 mV (see VINMAX_HGM specification) in high-gain mode. In the low gain mode the first stage will provide a gain of 42 V/V instead of 250 V/V, thus allowing a larger maximum input signal up to ±12 mV (VINMAX_LGM).

Table 1. Gain Modes

BIT SYMBOL GAIN
GAIN1 0: 250 (default)
1: 42
GAIN2 [1:0] 00: 4 (default)
01: 8
10: 16
11: 32

8.3.2 External Filter

The LMP91050 offers two different measurement modes selectable through EXT_FILT bit. EXT_FILT bit is present in the Device configuration register and is programmable through SPI.

Table 2. Measurement Modes

BIT SYMBOL MEASUREMENT MODE
EXT_FILT 0: The signal from the thermopile is being processed by the internal PGAs, without additional external decoupling or filtering (default).
1: The signal from the thermopile is being processed by the first internal PGA and fed to the A0 pin. An external low pass, high pass or band pass filter can be connected through pins A0, A1.

An external filter can be applied when EXT_FILT = 1. A typical band pass filter is shown in the picture below. Resistor and capacitor can be connected to the CMOUT pin of the LMP91050 as shown. Discrete component values have been added for reference.

LMP91050 30164107.gif Figure 21. Typical Bandpass Filter

8.3.3 Offset Adjust

Procedure of the offset adjust is to first measure the dark signal, program the DAC to adjust, and then measure in a second cycle the residual of the dark signal for further signal manipulation within the µC. The signal source is expected to have an offset component (dark signal) larger than the actual signal. During the dark phase, the time when no light is detected by the sensor, the µC can program LMP91050 internal DAC to compensate for a measured offset. A low output offset voltage temperature drift (TCVOS) ensures system accuracy over temperature. See Figure 22 below which plots the maximum TCVOS allowed over a given temperature drift in order to achieve n bit system accuracy.

LMP91050 30164144.gif Figure 22. System Accuracy vs. TCVOS and Temperature Drift

8.3.4 Common-Mode Generation

As the offset of the sensor is bipolar, there is a need to supply a VCM to the sensor. This can be programmed as 1.15 V or 2.59 V (approximately mid rail of 3.3-V or 5-V supply). TI does not recommend to use 2.59-V VCM with a 3.3-V supply

8.3.5 CSB

Chip Select is a active-low signal. CSB needs to be asserted throughout a transaction. That is, CSB should not pulse between the Instruction Byte and the Data Byte of a single transaction.

NOTE

CSB de-assertion always terminates an on-going transaction, if it is not already complete. Likewise, CSB assertion will always bring the device into a state, ready for next transaction, regardless of the termination status of a previous transaction.

CSB may be permanently tied low for a 2-wire SPI communication protocol.

8.3.5.1 SCLK

SCLK can idle High or Low for a write transaction. However, for a READ transaction, SCLK must idle high. SCLK features a Schmitt-triggered input and although it has hysterisis, TI recommends to keep SCLK as clean as possible to prevent glitches from inadvertently spoiling the SPI frame.

8.4 Device Functional Modes

To read the registers of the LMP91050, the SDIO mode enable register must be written using a special sequence, as described in the SDIO Mode section. During the reading process, the analog OUT pin is still active, as normal. There are no other special modes for the device.

8.5 Programming

8.5.1 SPI Interface

An SPI interface is available in order to program the device parameters like PGA gain of two stages, enabling external filter, enabling power for PGAs, offset adjust and common-mode (VCM) voltage.

8.5.1.1 Interface Pins

The Serial Interface consists of SDIO (Serial Data Input / Output), SCLK (Serial Interface Clock) and CSB (Chip Select Bar). The serial interface is write-only by default. Read operations are supported after unlocking the SDIO_MODE_PASSWD. This is discussed in detail later in the document.

8.5.1.2 Communication Protocol

Communication on the SPI normally involves Write and Read transactions. Write transaction consists of single Write Command Byte, followed by single Data byte. The following figure shows the SPI Interface Protocol for write transaction.

LMP91050 30164109.gif Figure 23. SPI Interface Protocol

For Read transactions, user first needs to write into a SDIO mode enable register for enabling the SPI read mode. Once the device is enabled for Reading, the data is driven out on the SDIO pin during the Data field of the Read Transaction. SDIO pin is designed as a bidirectional pin for this purpose. Figure 24 shows the Read transaction. The sequence of commands that need to be issued by the SPI Master to enable SPI read mode is shown in Figure 25.

LMP91050 30164101.png Figure 24. Read Transaction
LMP91050 30164115.gif Figure 25. Enable SDIO Mode for Reading SPI Registers

8.5.1.3 Registers Organization

Configuring the device is achieved using Write of the designated registers in the device. All the registers are organized into individually addressable byte-long registers that have a unique address. The format of the Write/ Read instruction is as shown below.

Table 3. Write / Read Instruction Format

Bit[7] Bit[6:4] Bit[3:0]
0 : Write Instruction Reserved to 0 Address
1 : Read Instruction

8.6 Register Maps

This section describes the programmable registers and the associated programming sequence, if any, for the device. Table 4 shows the summary listing of all the registers that are available to the user and their power-up values.

Table 4. Register Descriptions

Title Address (Hex) Type Power-up/Reset
Value (Hex)
Device Configuration 0x0 Read-Write 0x0
(Read allowed in SDIO Mode)
DAC Configuration 0x1 Read-Write 0x80
(Read allowed in SDIO Mode)
SDIO Mode Enable 0xF Write-only 0x0

8.6.1 Device Configuration

Table 5. Device Configuration Register (Address 0x0)

Bit Bit Symbol Description
7 RESERVED Reserved to 0.
[6:5] EN 00: PGA1 OFF PGA2 OFF (default)
01: PGA1 OFF, PGA2 ON
10: PGA1 ON, PGA2 OFF
11: PGA1 ON, PGA2 ON
4 EXT_FILT 0: PGA1 to PGA2 direct (default)
1: PGA1 to PGA2 via external filter
3 CMN_MODE 0 : 1.15V (default)
1 : 2.59V
[2:1] GAIN2 00: 4 (default)
01: 8
10: 16
11: 32
0 GAIN1 0: 250 (default)
1: 42

8.6.2 DAC Configuration

The output DC level will shift according to the formula Vout_shift = -33.8mV * (NDAC - 128).

Table 6. DAC Configuration Register (Address 0x1)

Bit Bit Symbol Description
[7:0] NDAC 128 (0x80): Vout_shift = -33.8mV * (128 - 128) = 0mV (default)

8.6.3 SDIO Mode

Write-only

Table 7. SDIO Mode Enable Register (Address 0xf)

Bit Bit Symbol Description
[7:0] SDIO_MODE_EN To enter SDIO Mode, write the successive sequence 0xFE and 0xED.
Write anything other than this sequence to get out of mode.