ZHCSMJ6B November 2020 – March 2021 LMK5C33216
PRODUCTION DATA
A rising edge of a GPIO pin selected for ToD functionality with GPIOx_MODE = 0x27 (TOD_TRIG_SEL) will capture the ToD counter value to the TOD_CNTR field upon an edge of the selected polarity (GPIOx_POL). No further updates to the TOD_CNTR field will be made by subsequent GPIO1 pin edges until the LSB of the TOD_CNTR field is read. Figure 9-35 illustrates the timing of using GPIO1 to capture ToD counter.