ZHCSHU9K September 2011 – December 2023 LMK03806
PRODUCTION DATA
By using the tunable range of the VCO followed by a programmable divider, the LMK03806 can achieve any of the frequencies in Table 7-1.
| OUTPUT DIVIDER VALUE | ACHIEVED FREQUENCY (MHZ) |
|---|---|
| 1 | 2370 - 2600 |
| 2 | 1185 - 1300 |
| 3 | 790 - 866.7 |
| 4 | 592.5 - 650 |
| 5 | 474 - 520 |
| 6 | 395.7 - 433 |
| 7 | 338.6 - 371.4 |
| 8 | 296.25 - 325 |
| 9 | 263.3 - 288.9 |
| 10 | 237 - 260 |
| 11 to 1045 | Any frequency in the range of 2.27 - 236.36 |
| STANDARD/APPLICATION | OUTPUT FREQUENCIES (MHZ) | VCO FREQUENCY | RECOMMENDED CRYSTAL VALUE |
|---|---|---|---|
| Infiniband | 100, 200 | 2400 MHz | 20 MHz |
| SATA | 75, 150, 300, 600 | ||
| SAS | 37.5, 75, 120, 150 | ||
| Fast Ethernet | 25 | 2500 MHz | |
| 1 GbE | 125 | ||
| 10 GbE | 156.25, 312.5, 625 | ||
| XAUI | 78.125, 156.25, 312.5 | ||
| Backplane | 227.27... | ||
| 2G/4G/16G Fiber Channel | 106.25, 212.5 | 2550 MHz | |
| 10G Fiber Channel | 159.375 | ||
| 40/100 GbE | 644.53125, 322.265625, 161.1328125 |
2578.125 MHz | 12.5 MHz |
| SONET | 19.44, 38.88, 77.76, 155.52, 311.04, 622.08 | 2488.32 MHz | 19.44 MHz |
| A/D Clocking | 30.72, 61.44, 122.88, 153.6, 245.76, 491.52, 983.04 | 2457.6 MHz | 19.2 MHz or 12.288 MHz |