ZHCSHU9K September 2011 – December 2023 LMK03806
PRODUCTION DATA
Internal loop filter components are available for the PLL, enabling either 3rd or 4th order loop filters without requiring external components.
Internal loop filter capacitor C3 can be set according to the values listed in Table 10-28.
| R24[27:24] | LOOP FILTER CAPACITANCE (pF) |
|---|---|
| 0 (0x00) | 10 pF |
| 1 (0x01) | 11 pF |
| 2 (0x02) | 15 pF |
| 3 (0x03) | 16 pF |
| 4 (0x04) | 19 pF |
| 5 (0x05) | 20 pF |
| 6 (0x06) | 24 pF |
| 7 (0x07) | 25 pF |
| 8 (0x08) | 29 pF |
| 9 (0x09) | 30 pF |
| 10 (0x0A) | 33 pF |
| 11 (0x0B) | 34 pF |
| 12 (0x0C) | 38 pF |
| 13 (0x0D) | 39 pF |
| 14 (0x0E) | Reserved |
| 15 (0x0F) | Reserved |