ZHCSE36E August 2015 – September 2024 LMK03328
PRODUCTION DATA
Channel 6 Output Divider
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7:0] | OUT_6_DIV[7:0] | RW | 0x05 | Y | Channel 6 Output Divider. The Channel 6 Divider, OUT_6_DIV, is a 8-bit divider. The valid values for OUT_6_DIV range from 1 to 256 as shown below. The divider only operates on Channel 6 when the clock source is PLL or PLL2. | |
| OUT_6_DIV | DIVIDE RATIO | |||||
| 0 (0x00) | 1 | |||||
| 1 (0x01) | 2 | |||||
| 2 (0x02) | 3 | |||||
| ... | ||||||
| 255 (0xFF) | 256 | |||||