ZHCSE36E August 2015 – September 2024 LMK03328
PRODUCTION DATA
CMOS Output Divider 1
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7:0] | CMOSDIV1[7:0] | RW | 0x0 | Y | CMOS Output Divider 1. The CMOS Divider1, CMOSDIV1, is a 8-bit divider that divides the clock source from the PLL2 LVCMOS Pre-Divider output. The valid values for CMOSDIV1 range from 1 to 256 as shown below. | |
| CMOSDIV1 | DIVIDE RATIO | |||||
| 0 (0x00) | Disabled | |||||
| 1 (0x01), 2 (0x02), 3 (0x03), 4 (0x04), 5 (0x05) | 6 | |||||
| 6 (0x06) | 7 | |||||
| 7 (0x07) | 8 | |||||
| ... | ||||||
| 255 (0xFF) | 256 | |||||
| Whenever CMOS Divider1 is disabled, by setting CMOSDIV1 to 0, a Software reset must be issued, by setting SWRCMOSCH to 1, after the divider is programmed to a nonzero value. | ||||||