ZHCS747D January 2012 – September 2021 LMK01801
PRODUCTION DATA
Figure 7-1 MICROWIRE Timing DiagramRegister programming information on the DATAuWire pin is clocked into a shift register on each rising edge of the CLKuWire signal. On the rising edge of the LEuWire signal, the register is sent from the shift register to the register addressed. A slew rate of at least 30 V/µs is recommended for these signals. After programming is complete the CLKuWire, DATAuWire, and LEuWire signals should be returned to a low state.