ZHCS747D January   2012  – September 2021 LMK01801

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison
    1. 5.1 Functional Configurations
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Recommended Operating Conditions
    3. 7.3 Thermal Information
    4. 7.4 Electrical Characteristics
    5. 7.5 Serial MICROWIRE Timing Diagram
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Differential Voltage Measurement Terminology
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  High-Speed Clock Inputs (CLKin0/CLKin0* and CLKin1/CLKin1*)
      2. 9.3.2  Clock Distribution
      3. 9.3.3  Small Divider (1 to 8)
      4. 9.3.4  Large Divider (1 to 1045)
      5. 9.3.5  CLKout Analog Delay
      6. 9.3.6  CLKout0 to CLKout11 Digital Delay
      7. 9.3.7  CLKout12 and CLKout13 Digital Delay
      8. 9.3.8  Programmable Outputs
      9. 9.3.9  Clock Output Synchronization
      10. 9.3.10 Default Clock Outputs
    4. 9.4 Device Functional Modes
      1. 9.4.1 Programmable Mode
      2. 9.4.2 Pin Control Mode
      3. 9.4.3 Inputs / Outputs
        1. 9.4.3.1 CLKin0 and CLKin1
      4. 9.4.4 Input and Output Dividers
      5. 9.4.5 Fixed Digital Delay
        1. 9.4.5.1 Fixed Digital Delay - Example
      6. 9.4.6 Clock Output Synchronization (SYNC)
        1. 9.4.6.1 Dynamically Programming Digital Delay
          1. 9.4.6.1.1 Relative Dynamic Digital Delay
          2. 9.4.6.1.2 Relative Dynamic Digital Delay - Example
    5. 9.5 Programming
      1. 9.5.1 Recommended Programming Sequence
        1. 9.5.1.1 Overview
    6. 9.6 Register Map
      1. 9.6.1 Default Device Register Settings After Power On/Reset
      2. 9.6.2 Register R0
        1. 9.6.2.1 RESET
        2. 9.6.2.2 POWERDOWN
        3. 9.6.2.3 CLKoutX_Y_PD
          1. 9.6.2.3.1 CLKinX_BUF_TYPE
          2. 9.6.2.3.2 CLKinX_DIV
          3. 9.6.2.3.3 CLKinX_MUX
      3. 9.6.3 Register R1 and R2
        1. 9.6.3.1 CLKoutX_TYPE
      4. 9.6.4 Register R3
        1. 9.6.4.1 CLKout12_13_ADLY
        2. 9.6.4.2 CLKout12_13_HS, Digital Delay Half Shift
        3. 9.6.4.3 SYNC1_QUAL
        4. 9.6.4.4 SYNCX_POL_INV
        5. 9.6.4.5 NO_SYNC_CLKoutX_Y
        6. 9.6.4.6 CLKoutX_Y_OFFSET_PD
        7. 9.6.4.7 SYNCX_FAST
        8. 9.6.4.8 SYNCX_AUTO
      5. 9.6.5 Register R4
        1. 9.6.5.1 CLKout12_13_DDLY, Clock Channel Digital Delay
      6. 9.6.6 Register R5
        1. 9.6.6.1 CLKout12_ADLY_SEL[13], CLKout13_ADLY_SEL[14], Select Analog Delay
        2. 9.6.6.2 CLKoutX_Y_DIV Clock Output Divide
      7. 9.6.7 Register 15
        1. 9.6.7.1 uWireLock
  10. 10Application and Implementation
    1. 10.1 Typical Application
      1. 10.1.1 Detailed Design Procedure
        1. 10.1.1.1 Driving CLKin Inputs
          1. 10.1.1.1.1 Driving CLKin Pins With a Differential Source
          2. 10.1.1.1.2 Driving CLKin Pins With a Single-Ended Source
        2. 10.1.1.2 Termination and Use of Clock Output (Drivers)
          1. 10.1.1.2.1 Termination for DC-Coupled Differential Operation
          2. 10.1.1.2.2 Termination for AC-Coupled Differential Operation
          3. 10.1.1.2.3 Termination for Single-Ended Operation
  11. 11Power Supply Recommendations
    1. 11.1 Current Consumption
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Pin Connection Recommendations
        1. 12.1.1.1 Vcc Pins and Decoupling
        2. 12.1.1.2 Unused clock outputs
        3. 12.1.1.3 Unused clock inputs
        4. 12.1.1.4 Unused GPIO (CLKoutTYPE_X)
        5. 12.1.1.5 Bias
        6. 12.1.1.6 In MICROWIRE Mode
    2. 12.2 Thermal Management
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Dynamically Programming Digital Delay

To use dynamic digital delay synchronization qualification set SYNC1_QUAL = 3. This causes the SYNC pulse to be qualified by a clock output so that the SYNC event occurs after a specified time from a clock output transition. This allows the relative adjustment of clock output phase in real-time with no or minimum interruption of clock outputs. Hence the term dynamic digital delay.

Note that changing the phase of a clock output requires momentarily altering in the rate of change of the clock output phase and therefore by definition results in a frequency distortion of the signal.

Without qualifying the SYNC with an output clock, the newly synchronized clocks would have a random and unknown digital delay (or phase) with respect to clock outputs not currently being synchronized. Only CLKout12 can be used as a qualifying clock.

Relative Dynamic Digital Delay

When the qualifying clock digital delay is being adjusted, because the qualifying clock and the adjusted clock are the same, then a relative dynamic digital delay adjust is performed. Clocks with NO_SYNC_CLKoutX_Y = 1 are defined as clocks not being adjusted. These clocks operate without interruption.

SYNC and Minimum Step Size

The minimum step size adjustment for digital delay is half a clock distribution path cycle. This is achieved by using the CLKout12_13_HS bit. The CLKout12_13_HS bit change effect is immediate without the need for SYNC. To shift digital delay using CLKout12_13_DDLY, a SYNC signal must be generated for the change to take effect.

Programming Overview

To dynamically adjust the digital delay with respect to an existing clock output the device should be programmed as follows:

  • Set SYNC1_QUAL = 3 for clock output qualification.
  • Set NO_SYNC_CLKout12_13 = 0 to enable synchronization on CLKout12 and CLKout13.
  • Set CLKout12_ADLY_SEL = 0.
  • Set NO_SYNC_CLKoutX_Y = 1 for the output clocks, except CLKout12 and CLKout13, that will continue to operate during the SYNC event. There is no interruption of output on these clocks.
  • The SYNC_EN_AUTO bit may be set to cause a SYNC event to begin when register R4 is programmed. The auto SYNC feature is a convenience since it does not require the application to manually assert SYNC by toggling the SYNC_POL_INV bit or the SYNC pin when changing digital delay.

Internal Dynamic Digital Delay Timing

Once SYNC is qualified by an output clo