ZHCSOM5D April 2006 – September 2021 LMH6321
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The LMH6321 provides an open collector output at the EF pin that produces a low voltage when the Thermal Shutdown Protection is engaged, due to a fault condition. Under normal operation, the Error Flag pin is pulled up to V+ by an external resistor. When a fault occurs, the EF pin drops to a low voltage and then returns to V+ when the fault disappears. This voltage change can be used as a diagnostic signal to alert a microprocessor of a system fault condition. If the function is not used, the EF pin can be either tied to ground or left open. If this function is used, a 10 kΩ, or larger, pull-up resistor (R2 in Figure 6-2) is recommended. The larger the resistor the lower the voltage will be at this pin under thermal shutdown. Table 6-3 shows some typical values of VEF for 10 kΩ and 100 kΩ.
| R2 (inFigure 6-2) | At V+ = 5 V | At V+ = 15 V |
|---|---|---|
| 10 kΩ | 0.24 V | 0.55 V |
| 100 KΩ | 0.036 V | 0.072 V |