ZHCSMM2C March 2022 – October 2023 LMH34400
PRODUCTION DATA
at VDD = 3.3 V, CPD = 1 pF, EN = 0 V (enabled), IDC_EN = 3.3 V (disabled), RL = 100 Ω, and TA = 25°C (unless otherwise noted)
| VOUT = 100 mVPP |
| VOUT = 100 mVPP |
| IDC_IN = 100 μA |
| IDC_EN = 0 V |
| IDC_IN = 100 µA → 0 µA |
| μ = 21.1 mA, σ = 0.38 mA |
| μ = 0.99 V, σ = 0.0073 V |
| μ = 1.6 kΩ, σ = 0.013 kΩ, device disabled |
| VOUT = 1 VPP |
| VOUT = 1 VPP |
| IDC_IN = 0 µA → 100 µA |
| Positive current is sinking current into the photodiode cathode |
| μ = 38.5 kΩ, σ = 1.2 kΩ |
| μ = 11 Ω, σ = 0.38 Ω, device enabled |