ZHCSMM2C March 2022 – October 2023 LMH34400
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 3 | I | Device enable pin. EN = logic low = normal operation (default)(2); EN = logic high = low-power mode. |
| GND | 5 | I | Amplifier ground |
| IDC_EN | 6 | I | Ambient light cancellation loop enable. IDC_EN = logic low = enable dc cancellation (default)(2); IDC_EN = logic high = disable dc cancellation. |
| IN | 1 | I | Transimpedance amplifier input |
| OUT | 4 | O | Amplifier output |
| VDD | 2 | I | Positive power supply |