ZHCSS23A april 2023 – august 2023 LMH32401-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 6 | Input | Device enable pin. EN = logic low = normal operation (default)(1). EN = logic high = power-off mode. |
| GAIN | 16 | Input | Gain setting. GAIN = low = 2 kΩ (default)(1). GAIN = high = 20 kΩ. |
| GND | 1, 7 | Input | Amplifier ground |
| IDC_EN | 5 | Input | Ambient light cancellation (ALC) loop enable. IDC_EN = logic low = enable dc current cancellation (default)(1). IDC_EN = logic high = disable dc current cancellation. |
| IN | 3 | Input | Transimpedance amplifier input |
| NC | 4, 8, 13, 15 | — | Do not connect |
| OUT– | 11 | Output | Inverting amplifier output. When light is incident on the photodiode, the output pin transitions in a negative direction from the no-light condition (APD anode connected to negative bias). |
| OUT+ | 10 | Output | Noninverting amplifier output. When light is incident on the photodiode, the output pin transitions in a positive direction from the no-light condition (APD anode connected to negative bias). |
| VDD1 | 2 | Input | Positive power supply for the transimpedance amplifier stage |
| VDD2 | 14 | Input | Positive power supply for the differential amplifier stage. Tie VDD1 and VDD2 to the same power supply with independent power-supply bypassing. |
| VOCM | 12 | Input | Differential-amplifier common-mode output setting |
| VOD | 9 | Input | Differential-amplifier differential output offset setting |
| Thermal pad | Thermal pad | — | Connect the thermal pad to GND or the most negative power supply of the device under test (DUT). |