ZHCSO71A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
A design example, with system design parameters listed in Table 9-1, is presented.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12 - battery, 13.5-V nominal with 3.2-V cold crank and 35-V load dump |
Output voltage | 3.2 V during cold crank to 35-V load dump |
Output current range | 3-A nominal, 6-A maximum |
Output capacitance | 470-µF typical hold-up capacitance |
Key automotive EMC tests | ISO 7637-2 (–100 V, pulse 1, pulse 2a, pulse 2b), ISO 16750-2 (Suppressed load dump 35 V), LV124, E-10 (input micro short) |