ZHCSEK7D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
The current mode control scheme of the LM53600-Q1 and LM53601-Q1 devices allows operation over a wide range of output capacitance. A minimum of 10 µF is needed to ensure stability. Capacitance above 20 µF is recommended to ensure load transient response typically desired in systems. 40 µF is recommended for applications with demanding load transient requirements and for which Auto mode ripple is important. 40 µF also aids devices with output voltage below 4-V transition into high voltage mode. Capacitance above 400 µF can cause excessive current to be drawn during start up so is not recommended. These capacitance values include load capacitance – only 10 µF is needed near to the LM53600-Q1 and LM53601-Q1 devices. Output capacitors should have low ESR to reduce output ripple. These capacitors should have at least X7R rating and should be of automotive grade if used in automotive applications.
| LM53600-Q1 AND LM53601-Q1 TYPE AND SYSTEM NEED | RECOMMENDED MINIMUM TOTAL OUTPUT CAPACITANCE | COMMENTS |
|---|---|---|
| LM53600-Q1 5 V | 20 µF | Approximately 200-mV/A step load response with 1-µs rise/fall time. |
| LM53601-Q1 5 V with typical system requirements | 20 µF | Approximately 200-mV/A step load response with 1-µs rise/fall time. |
| LM53601-Q1 5V in high performance systems | 40 µF | Approximately 150-mV/A step load, approximately 20-mV maximum Auto mode ripple |
| LM53600-Q1/LM53601-Q1 3.3 V and adjustable parts with less than 4.2-V output setting with typical system requirements | 20 µF | Approximately 200-mV/A step load response with 1µs rise/fall time, up to 60 mV of ripple during transition into high voltage mode and in Auto mode. |
| LM53600-Q1/LM53601-Q1 3.3 V and adjustable parts with less than 4.2 V in high performance systems | 40 µF | Approximately 150-mV/A step load, approximately 30-mV maximum Auto mode ripple, and 15-mV maximum HV mode transition ripple. |
| LM53600-Q1 ADJ set to greater than 4.2-V output | 40 µF | Larger capacitance is necessitated by higher inductance needed. |