ZHCSEK7D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| ton | Minimum switch on time(1) | VIN = 18 V, IOUT = 500 mA | 50 | 80.5 | ns | |
| toff | Minimum switch off time(1) | IOUT = 500 mA | 90 | 125 | ||
| treset_act | Delay time to RESET high signal | 4 | 6 | 8 | ms | |
| treset_filter | Glitch filter time constant for RESET function | 24 | µs | |||
| tSS | Soft-start time | Time from first SW node pulse to Vref at 90%, VIN ≥4.2 V | 1.3 | 3 | 4.5 | ms |
| tEN | Turn-on delay(2) | Time from EN high until first SW node pulse. VIN = 13.5, Cvcc = 1 µF | 0.7 | ms | ||
| tW | Short circuit wait time (Hiccup time) | 4.5 | ms | |||