ZHCSEK7D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Vin_min | Minimum input voltage for full functionality at 500-mA load, after start-up | VOUT = 3.3 V | 3.55 | V | ||
| Minimum input voltage for full functionality at 100% of max rated load, after start-up | VOUT = 3.3 V | 3.8 | V | |||
| Vout_3_3V | Output voltage for 3.3-V option | VIN = 4.0 V to 36 V, IOUT = Maximum recommended load current | 3.23 | 3.3 | 3.37 | V |
| VIN = 3.8 V to 36 V, IOUT=100 µA to 100 mA, typical value in Auto Mode | 3.23 | 3.33 | 3.39 | |||
| Vout_5V | Output voltage for 5-V option | VIN = 5.8 V to 36 V, IOUT = Maximum recommended load current | 4.9 | 5 | 5.1 | V |
| VIN = 5.5 V to 36 V, IOUT=100 µA to 100 mA, typical value in Auto Mode | 4.9 | 5.05 | 5.125 | |||
| Vout_ADJ | Output voltage ADJ option | VIN = VOUT + 0.6 V to 36 V, IOUT = 100 mA, FPWM mode | –2% | +2% | ||
| VIN = VOUT + 0.6 V to 36 V, IOUT=100 µA to 100 mA, Auto mode | –2% | +2.5% | ||||
| Load regulation for ADJ option(1) | VIN = VOUT + 1 V to 36 V, IOUT = 0 A to 1 A, TJ = 125°C, FPWM mode | –1% | ||||
| IQ_VIN(2) | Input current to VIN node of DC/DC utilizing the LM53600-Q1/LM53601-Q1 | VIN = 13.5 V, VOUT = 3.3 V, IOUT = 0 A | 23 | µA | ||
| VIN = 13.5 V, VOUT = 5 V, IOUT = 0 A | 30 | |||||
| VDROP1 | Minimum input to output voltage differential to maintain regulation accuracy, without inductor DCR drop | VOUT=3.3 V, IOUT=1000 mA, +2/–3% output accuracy | 0.6 | V | ||
| VDROP2 | Minimum input to output voltage differential to maintain FSW ≥ 1.85 MHz, without inductor DCR drop | VOUT = 3.3 V, IOUT=1000 mA, FSW = 1.85 MHz, 2% regulation accuracy | 2.0 | V | ||
| Efficiency | Typical Efficiency without inductor loss | VIN = 13.5 V, VOUT = 5.0 V, IOUT = 1 A | 85% | |||
| VIN = 13.5 V, VOUT = 3.3 V, IOUT = 1 A | 80% | |||||
| VIN = 13.5 V, VOUT = 5.0 V, IOUT = 0.65 A | 86% | |||||
| VIN = 13.5 V, VOUT = 3.3 V, IOUT = 0.65 A | 83% | |||||