ZHCSEK7D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
Figure 11-2 Fixed Output VersionFigure 11-2 shows an example layout for a fixed output version of the LM53600-Q1 and LM53601-Q1 similar to the one used in the Rev A EVM. Note that the via next to CBIAS connects on the back side of the board to VOUT near CO1. This layout shows 10 µF of output capacitance and 4.7 µF of input capacitance. An additional >10 µF of output capacitance and about 4.7 µF of input capacitance is assumed to be elsewhere in the system. A solid, unbroken ground plane is under this entire circuit except immediately below the SW node.