ZHCSHU0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| ISHUTDOWN(VOUT) | VOUT shutdown current | VVOUT = 12 V, VEN = 0 V | 5 | 12 | µA | |
| ISTANDBY(VOUT) | VOUT standby current (PVCC in regulation, STATUS is low) | VVOUT = 12 V, VEN = 3.3 V, RSET = 90.9 kΩ | 15 | 25 | µA | |
| IWAKEUP(VOUT) | VOUT operating current (exclude the current into the RT resistor) | VVOUT = 11.5 V, VEN = 2.5 V, nonswitching, RT = 9.09 kΩ | 1.2 | 2.0 | mA | |
| ISHUTDOWN(VIN) | VIN shutdown current | VVIN = 12 V, VEN = 0 V | 0.1 | 0.5 | µA | |
| ISTANDBY(VIN) | VIN standby current | VVIN = 12 V, VEN = 3.3 V, RSET = 29.4 kΩ | 0.1 | 0.5 | µA | |
| IWAKEUP(VIN) | VIN operating current | VVIN = 11.5 V, VEN = 2.5V, nonswitching, RT = 9.09 kΩ | 30 | 45 | µA | |
| VCC REGULATOR | ||||||
| VVCC-REG-NOLOAD | PVCC regulation | VVOUT = 6.0 V, no load, wake-up mode | 4.75 | 5 | 5.25 | V |
| VVCC-REG-FULLLOAD | PVCC regulation | VVOUT = 5.0 V, IPVCC = 70 mA | 4.5 | 4.8 | V | |
| VVCC-UVLO-RISING | AVCC UVLO threshold | AVCC rising | 4.1 | 4.3 | 4.5 | V |
| VVCC-UVLO-FALLING | AVCC UVLO threshold | AVCC falling | 3.9 | 4.1 | 4.3 | V |
| VVCC-UVLO-HYS | AVCC UVLO hysteresis | 0.2 | V | |||
| IVCC-CL | PVCC sourcing current limit | VPVCC = 0 V, wake-up mode | 75 | mA | ||
| ENABLE | ||||||
| VEN-RISING | Enable threshold | EN rising | 1.7 | 2 | V | |
| VEN-FALLING | Enable threshold | EN falling | 1 | 1.3 | V | |
| IEN | EN bias current | VEN = 42 V | 100 | nA | ||
| 6.0V SETTING | ||||||
| VVOUT-REG | VOUT regulation target | RSET = 29.4 kΩ or 90.9 kΩ | 5.88 | 6.00 | 6.12 | V |
| VVOUT-WAKEUP | VOUT wake-up threshold (VVOUT-REG + 3%) | RSET = 29.4 kΩ or 90.9 kΩ, VOUT falling | 6.06 | 6.18 | 6.30 | V |
| VVOUT-STANDBY1 | VOUT standby threshold (VVOUT-REG + 6%, EC config) | RSET = 90.9 kΩ, VOUT rising | 6.23 | 6.36 | 6.49 | V |
| VVOUT-STATUS-OFF | VOUT status off threshold (VVOUT-REG + 12%, EC config) | RSET = 90.9 kΩ, VOUT rising | 6.59 | 6.72 | 6.85 | V |
| VVOUT-STANDBY2 | VOUT standby threshold (VVOUT-REG + 24%, SS config) | RSET = 29.4 kΩ, VOUT rising | 7.30 | 7.44 | 7.54 | V |
| VVIN-STANDBY | VIN standby threshold (VVOUT-WAKEUP + 1.0 V, SS config) | RSET = 29.4 kΩ, VIN rising | 7.04 | 7.18 | 7.32 | V |
| 6.5V SETTING | ||||||
| VVOUT-REG | VOUT regulation target | RSET = 19.1 kΩ or 71.5 kΩ | 6.37 | 6.50 | 6.63 | V |
| VVOUT-WAKEUP | VOUT wake-up threshold (VVOUT-REG + 3%) | RSET = 19.1 kΩ or 71.5 kΩ, VOUT falling | 6.56 | 6.70 | 6.83 | V |
| VVOUT-STANDBY1 | VOUT standby threshold (VVOUT-REG + 6%, EC config) | RSET = 71.5 kΩ, VOUT rising | 6.75 | 6.89 | 7.03 | V |
| VVOUT-STATUS-OFF | VOUT status off threshold (VVOUT-REG + 12%, EC config) | RSET = 71.5 kΩ, VOUT rising | 7.13 | 7.28 | 7.43 | V |
| VVOUT-STANDBY2 | VOUT standby threshold (VVOUT-REG + 24%, SS config) | RSET = 19.1 kΩ, VOUT rising | 7.92 | 8.06 | 8.16 | V |
| VVIN-STANDBY | VIN standby threshold (VVOUT-WAKEUP + 1.0 V, SS config) | RSET = 19.1 kΩ, VIN rising | 7.54 | 7.70 | 7.85 | V |
| 9.5V SETTING | ||||||
| VVOUT-REG | VOUT regulation target | RSET = 9.53 kΩ or 54.9 kΩ | 9.31 | 9.50 | 9.69 | V |
| VVOUT-WAKEUP | VOUT wake-up threshold (VVOUT-REG + 3%) | RSET = 9.53 kΩ or 54.9 kΩ, VOUT falling | 9.59 | 9.79 | 9.98 | V |
| VVOUT-STANDBY1 | VOUT standby threshold (VVOUT-REG + 6%, EC config) | RSET = 54.9 kΩ, VOUT rising | 9.87 | 10.07 | 10.27 | V |
| VVOUT-STATUS-OFF | VOUT status off threshold (VVOUT-REG + 12%, EC config) | RSET = 54.9 kΩ, VOUT rising | 10.43 | 10.64 | 10.85 | V |
| VVOUT-STANDBY2 | VOUT standby threshold (VVOUT-REG + 24%, SS config) | RSET = 9.53 kΩ, VOUT rising | 11.55 | 11.78 | 11.95 | V |
| VVIN-STANDBY | VIN standby threshold (VVOUT-WAKEUP + 1.0 V, SS mode) | RSET = 9.53 kΩ, VIN rising | 10.57 | 10.79 | 11.00 | V |
| 11.5V SETTING | ||||||
| VVOUT-REG | VOUT regulation target | RSET = GND or 41.2 kΩ | 11.27 | 11.50 | 11.73 | V |
| VVOUT-WAKEUP | VOUT wake-up threshold (VVOUT-REG + 3%) | RSET = GND or 41.2 kΩ, VOUT falling | 11.61 | 11.85 | 12.08 | V |
| VVOUT-STANDBY1 | VOUT standby threshold (VVOUT-REG + 6%, EC config) | RSET = 41.2 kΩ, VOUT rising | 11.95 | 12.19 | 12.43 | V |
| VVOUT-STATUS-OFF | VOUT status off threshold (VVOUT-REG + 12%, EC config) | RSET = 41.2 kΩ, VOUT rising | 12.62 | 12.88 | 13.14 | V |
| VVOUT-STANDBY2 | VOUT standby threshold (VVOUT-REG + 24%, SS config) | RSET = GND, VOUT rising | 13.98 | 14.26 | 14.55 | V |
| VVIN-STANDBY | VIN standby threshold (VVOUT-WAKEUP + 1.0 V, SS config) | RSET = GND, VIN rising | 12.52 | 12.85 | 13.10 | V |
| RT | ||||||
| VRT-REG | RT regulation voltage | 1.2 | V | |||
| CLOCK SYNCHRONIZATION | ||||||
| VSYNC-RISING | SYNC rising threshold | 2.0 | 2.4 | V | ||
| VSYNC-FALLING | SYNC falling threshold | 0.4 | 1.5 | V | ||
| PULSE WIDTH MODULATION AND OSCILLATOR | ||||||
| FSW1 | Switching frequency | RT = 93.1 kΩ | 204 | 239 | 270 | kHz |
| FSW2 | Switching frequency | RT = 9.09 kΩ | 2100 | 2300 | 2500 | kHz |
| FSW3 | Switching frequency | RT = 9.09 kΩ, FSYNC = 2.0 MHz | 2000 | kHz | ||
| TON-MIN | Forced minimum on time | SS config, VCOMP = 0 V | 30 | 50 | 70 | ns |
| DMIN | Minimum duty cycle limit (EC config) | RT = 9.09 kΩ, VVIN = 1.5 V, VVOUT = 6.5 V, VCOMP = 0 V | 59 | % | ||
| RT = 93.1 kΩ, VVIN = 7.6 V, VVOUT = 9.5 V, VCOMP = 0 V | 16 | % | ||||
| DMAX | Maximum duty cycle limit | SS config, RT = 9.09 kΩ | 83 | 87 | 91 | % |
| EC config, RT = 93.1 kΩ | 83 | 87 | 93 | % | ||
| CURRENT SENSE | ||||||
| VCLTH | Current Limit threshold (CS-AGND)(1) | VVIN = 7.13 V, VVOUT = 9.5 V at 25% DC | 102 | 120 | 138 | mV |
| VVIN = 4.75 V, VVOUT = 9.5 V at 50% DC | 102 | 120 | 138 | mV | ||
| VVIN = 2.38 V, VVOUT = 9.5 V at 75% DC | 102 | 120 | 138 | mV | ||
| ERROR AMPLIFIER | ||||||
| Gm | Transconductance | 2 | mA/V | |||
| COMP souring current | VCOMP = 0 V | 312 | µA | |||
| COMP sinking current | VCOMP = 1.5 V | 120 | µA | |||
| COMP clamp voltage | 2.4 | 2.6 | V | |||
| COMP to PWM offset | 0.3 | V | ||||
| STATUS | ||||||
| Low-state voltage drop | 1-mA sinking | 0.1 | V | |||
| STATUS rise to LO delay | 5-kΩ pullup to 5 V | 4 | 5 | 6 | µs | |
| MOSFET DRIVER | ||||||
| High-state voltage drop | 50-mA sinking | 0.075 | V | |||
| Low-state voltage drop | 50mA sourcing | 0.055 | V | |||
| THERMAL SHUTDOWN (TSD) | ||||||
| Thermal shutdown threshold | Temperature rising | 175 | °C | |||
| Thermal shutdown hysteresis | 15 | °C | ||||