ZHCSCT1A April 2014 – August 2014 LM5066I
PRODUCTION DATA.
Table 1 summarizes the differences between the LM5066 and the LM5066I. Note that the current monitoring accuracy of the LM5066I is much better at the ILIM = 26 mV setting, but is comparable at the 50-mV setting. For many applications with lower power, using the LM5066 at the 50-mV setting is a great option. However, for higher power applications upgrading to LM5066I and using the ILIM = 26 mV setting will lead to significant power savings (approximately 24 mV × ILOAD). In addition, the higher accuracy and energy monitoring capability can enable further improvements in system efficiency, which is critical in high power applications.
| KEY PARAMETERS | LM5066 | LM5066I |
|---|---|---|
| Voltage monitoring | ±2.7% | ±1.25% |
| Current monitoring (ILIM = 26 mV) | ±4.25% | ±1.75% |
| Power monitoring (ILIM = 26 mV) | ±4.5% | ±.2.5% |
| Current monitoring (ILIM = 50 mV) | ±3% | ±3.5% |
| Power monitoring (ILIM = 50 mV) | ±4.5% | ±4.5% |
| Supports Energy Monitoring via Read_EIN command | No | Yes |