ZHCSDN2 April   2015 LM3632A
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
    6. 6.6 I2C Timing Requirements (SDA, SCL)
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Features Description
      1. 7.3.1 Backlight
        1. 7.3.1.1 Brightness Control
          1. 7.3.1.1.1 LED Current with PWM Disabled
          2. 7.3.1.1.2 LED Current with PWM Enabled
        2. 7.3.1.2 Sloper
        3. 7.3.1.3 Mapper
        4. 7.3.1.4 PWM Input
        5. 7.3.1.5 PWM Minimum On/Off Time
        6. 7.3.1.6 PWM Resolution and Input Frequency Range
        7. 7.3.1.7 PWM Hysteresis
        8. 7.3.1.8 PWM Timeout
        9. 7.3.1.9 Backlight Boost Converter
          1. 7.3.1.9.1 Headroom Voltage
          2. 7.3.1.9.2 Backlight Protection and Faults
            1. 7.3.1.9.2.1 Overvoltage Protection (OVP) and Open-Load Fault Protection
            2. 7.3.1.9.2.2 Overcurrent Protection (OCP) and Overcurrent Protection Flag
      2. 7.3.2 LCM Bias
        1. 7.3.2.1 Display Bias Boost Converter (VVPOS, VVNEG)
        2. 7.3.2.2 Auto Sequence Mode
        3. 7.3.2.3 Wake-up Mode
        4. 7.3.2.4 Active Discharge
        5. 7.3.2.5 LCM Bias Protection and Faults
          1. 7.3.2.5.1 LCM Overvoltage Protection
          2. 7.3.2.5.2 VNEG Overvoltage Protection
          3. 7.3.2.5.3 VPOS Short Circuit Protection
          4. 7.3.2.5.4 VNEG Short Circuit Protection
      3. 7.3.3 Flash
        1. 7.3.3.1 Flash Boost Converter
        2. 7.3.3.2 Start-Up (Enabling The Device)
        3. 7.3.3.3 Pass Mode
        4. 7.3.3.4 Flash Mode
        5. 7.3.3.5 Torch Mode
        6. 7.3.3.6 Power Amplifier Synchronization (TX)
        7. 7.3.3.7 VIN Monitor
        8. 7.3.3.8 Flash Fault Protections
          1. 7.3.3.8.1 Fault Operation
          2. 7.3.3.8.2 Flash Time-Out
          3. 7.3.3.8.3 Overvoltage Protection (OVP)
          4. 7.3.3.8.4 Current Limit
          5. 7.3.3.8.5 FLED and/or FL_OUT Short Fault
      4. 7.3.4 Software RESET
      5. 7.3.5 EN Input
      6. 7.3.6 Thermal Shutdown (TSD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Serial Bus Interface
        1. 7.5.1.1 Interface Bus Overview
        2. 7.5.1.2 Data Transactions
        3. 7.5.1.3 Acknowledge Cycle
        4. 7.5.1.4 Acknowledge After Every Byte Rule
        5. 7.5.1.5 Addressing Transfer Formats
    6. 7.6 Register Maps
      1. 7.6.1  Revision (Address = 0x01) [reset = 0x05]
      2. 7.6.2  Backlight Configuration1 (Address = 0x02) [reset = 0x30]
      3. 7.6.3  Backlight Configuration2 (Address = 0x03) [reset = 0x0D]
      4. 7.6.4  Backlight Brightness LSB (Address = 0x04) [reset = 0x07]
      5. 7.6.5  Backlight Brightness MSB (Address = 0x05) [reset = 0xFF]
      6. 7.6.6  Flash/Torch Current (Address = 0x06) [reset = 0x3E]
      7. 7.6.7  Flash Configuration (Address = 0x07) [reset = 0x2F]
      8. 7.6.8  VIN Monitor (Address = 0x08) [reset = 0x03]
      9. 7.6.9  I/O Control (Address = 0x09) [reset = 0x00]
      10. 7.6.10 Enable (Address = 0x0A) [reset = 0x00]
      11. 7.6.11 Flags1 (Address = 0x0B) [reset = 0x00]
      12. 7.6.12 Display Bias Configuration (Address = 0x0C) [reset = 0x18]
      13. 7.6.13 LCM Boost Bias (Address = 0x0D) [reset = 0x1E]
      14. 7.6.14 VPOS Bias (Address = 0x0E) [reset = 0x1E]
      15. 7.6.15 VNEG Bias (Address = 0x0F) [reset = 0x1C]
      16. 7.6.16 Flags2 (Address = 0x10) [reset = 0x00]
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 External Components
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Boost Output Capacitor Selection
        4. 8.2.2.4 Input Capacitor Selection
      3. 8.2.3 Application Curves
        1. 8.2.3.1 Backlight Curves
        2. 8.2.3.2 LCM Bias Curves
        3. 8.2.3.3 Flash Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM3632A integrates an LCD backlight driver, LCM positive and negative bias voltage supplies, and a flash driver into a single device. The backlight boost converter generates the high voltage required for the LEDs. The device can drive one or two LED strings with 4 to 8 white LEDs per string. Positive and negative bias voltages are post-regulated from the LCM bias boost output voltage. The flash driver can supply constant current of up to a 1.5 A to the LED output. All three functions are independent of each other and can be enabled using their own dedicated controls.

8.2 Typical Application

LM3632A LM3632_typ_app.gifFigure 52. Typical Application Schematic

8.2.1 Design Requirements

Example requirements are shown below:

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range 2.7 V to 4.5 V (single Li-Ion cell battery)
Brightness control I2C Register
Backlight LED configuration 2 parallel, 6 series
Backlight LED current max 25 mA / string
Backlight boost maximum voltage 29 V
Backlight boost SW frequency 1 MHz
Backlight boost inductor 10 µH, 1-A saturation current
LCM boost output voltage 6 V
VVNEG output voltage –5.4 V
VVPOS output voltage 5.5 V
Flash LED current 1.5 A
Torch LED current 100 mA

8.2.2 Detailed Design Procedure

8.2.2.1 External Components

Table 23 shows examples of external components for the LM3632A. Boost converter output capacitors can be replaced with dual output capacitors of lower capacitance as long as the minimum effective capacitance requirement is met. DC bias effect of the ceramic capacitors must be taken into consideration when choosing the output capacitors. This is especially true for the high output-voltage backlight-boost converter.

Table 23. Recommended External Components

DESIGNATOR (Figure 52) DESCRIPTION VALUE EXAMPLE
C1, C3, C4, C5, C6 Ceramic capacitor 10 µF, 10 V C1608X5R0J106M
C2 Ceramic capacitor 1 µF, 35 V C2012X7R1H105K125AB
L1 Inductor 10 µH, 1 A VLF403212MT- 100M
L2 Inductor 1 µH, 2.8 A DFE201610P-1R0M
L3 Inductor 2.2 µH, 1 A VLS201612ET-2R2M
D1 Schottky diode 30 V, 500 mA NSR0530P2T5G

8.2.2.2 Inductor Selection

Both of the LM3632A boost converters are internally compensated. The compensation parameters are designed for the inductance values listed on Table 23. Effective inductance of the inductors should be ±20%.

There are two main considerations when choosing an inductor: the inductor should not saturate, and the inductor current ripple should be small enough to achieve the desired output voltage ripple. Different saturation current rating specifications are followed by different manufacturers so attention must be given to details. Saturation current ratings are typically specified at 25°C. However, ratings at the maximum ambient temperature of the application should be requested from the manufacturer. The saturation current should be greater than the sum of the maximum load current and the worst-case average-to-peak inductor current. When the boost device is boosting (VOUT > VIN) the inductor is one of the largest area of efficiency loss in the circuit. Therefore, choosing an inductor with the lowest possible series resistance is important, especially for the flash and LCM Bias converters. For proper inductor operation and circuit performance, ensure that the inductor saturation and the peak current limit setting of the LM3632A are greater than IPEAK in Equation 5:

Equation 5. LM3632A IND_IPEAK.gif

See detailed information in “Understanding Boost Power Stages in Switch Mode Power Supplies” http://focus.ti.com/lit/an/slva061/slva061.pdf. “Power Stage Designer™ Tools” can be used for the boost calculation: http://www.ti.com/tool/powerstage-designer.

8.2.2.3 Boost Output Capacitor Selection

At least an 1-μF capacitor is recommended for the backlight boost converter output capacitor. A high-quality ceramic type X5R or X7R is recommended. Voltage rating must be greater than the maximum output voltage that is used. The effective output capacitance should always remain higher than 0.4 µF for stable operation.

For the LCM bias boost output a high-quality 10-μF ceramic type X5R or X7R capacitor is recommended. Voltage rating must be greater than the maximum output voltage that is used.

The flash driver is designed to operate with a 10-μF ceramic output capacitor. When the boost converter is running, the output capacitor supplies the load current during the boost converter's on-time. When the NMOS switch turns off, the inductor energy is discharged through the internal PMOS switch, supplying power to the load and restoring charge to the output capacitor. This causes a sag in the output voltage during the on-time and a rise in the output voltage during the off-time. The output capacitor is therefore chosen to limit the output ripple to an acceptable level depending on load current and input/output voltage differentials and also to ensure the converter remains stable.

The DC-bias effect of the capacitors must be taken into consideration when selecting the output capacitors. The effective capacitance of a ceramic capacitor can drop down to less than 10% with maximum rated DC bias voltage. Note that with a same voltage applied, the capacitors with higher voltage rating suffer less from the DC-bias effect than capacitors with lower voltage rating.

8.2.2.4 Input Capacitor Selection

Choosing the correct size and type of input capacitor helps minimize the voltage ripple caused by the switching of the LM3632A boost converters and reduce noise on the boost converter's input pin that can feed through and disrupt internal analog signals. In Figure 52 a 10-μF ceramic input capacitor works well. It is important to place the input capacitor as close as possible to the LM3632A input (VIN) pin. This reduces the series resistance and inductance that can inject noise into the device due to the input switching currents.

8.2.3 Application Curves

8.2.3.1 Backlight Curves

Ambient temperature is 25°C and VIN is 3.7 V unless otherwise noted. Backlight System Efficiency is defined as PLED / PIN, where PLED is actual power consumed in backlight LEDs.
LM3632A D001_SNVSA63.gif
2p7s LEDs ƒ = 500 kHz
Figure 53. Backlight Boost Efficiency
LM3632A D003_SNVSA63.gif
2p7s LEDs ƒ = 1 MHz
Figure 55. Backlight Boost Efficiency
LM3632A D005_SNVSA63.gif
2p7s LEDs ƒ = 500 kHz
Figure 57. Backlight Boost Efficiency
LM3632A D007_SNVSA63.gif
2p7s LEDs ƒ = 1 MHz
Figure 59. Backlight Boost Efficiency
LM3632A D009_SNVSA63.gif
2p6s LEDs ƒ = 500 kHz
Figure 61. Backlight Boost Efficiency
LM3632A D011_SNVSA63.gif
2p6s LEDs ƒ = 1 MHz
Figure 63. Backlight Boost Efficiency
LM3632A D013_SNVSA63.gif
2p6s LEDs ƒ = 500 kHz
Figure 65. Backlight Boost Efficiency
LM3632A D015_SNVSA63.gif
2p6s LEDs ƒ = 1 MHz
Figure 67. Backlight Boost Efficiency
LM3632A D002_SNVSA63.gif
2p7s LEDs ƒ = 500 kHz
Figure 54. Backlight System Efficiency
LM3632A D004_SNVSA63.gif
2p7s LEDs ƒ = 1 MHz
Figure 56. Backlight System Efficiency
LM3632A D006_SNVSA63.gif
2p7s LEDs ƒ = 500 kHz
Figure 58. Backlight System Efficiency
LM3632A D008_SNVSA63.gif
2p7s LEDs ƒ = 1 MHz
Figure 60. Backlight System Efficiency
LM3632A D010_SNVSA63.gif
2p6s LEDs ƒ = 500 kHz
Figure 62. Backlight System Efficiency
LM3632A D012_SNVSA63.gif
2p6s LEDs ƒ = 1 MHz
Figure 64. Backlight System Efficiency
LM3632A D014_SNVSA63.gif
2p6s LEDs ƒ = 500 kHz
Figure 66. Backlight System Efficiency
LM3632A D016_SNVSA63.gif
2p6s LEDs ƒ = 1 MHz
Figure 68. Backlight System Efficiency

8.2.3.2 LCM Bias Curves

Ambient temperature is 25°C and VIN is 3.7 V unless otherwise noted. VPOS, VNEG and VPOS/VNEG Efficiency is defined as POUT / PIN, where POUT is actual power consumed in VPOS, VNEG and (VPOS + VNEG) outputs, respectively.
LM3632A D051_SNVSA63.gif
VLCM_OUT = 4.5 V
Figure 69. LCM Boost Efficiency
LM3632A D052_SNVSA63.gif
VLCM_OUT = 5 V
Figure 70. LCM Boost Efficiency
LM3632A D053_SNVSA63.gif
VLCM_OUT = 5.5 V
Figure 71. LCM Boost Efficiency
LM3632A D055_SNVSA63.gif
VLCM_OUT = 4.8 V
Figure 73. LCM Boost Efficiency
LM3632A D057_SNVSA63.gif
VLCM_OUT = 5.9 V
Figure 75. LCM Boost Efficiency
LM3632A D059_SNVSA63.gif
VVPOS = 5 V VLCM_OUT = 5.4 V
Figure 77. VPOS Efficiency
LM3632A D061_SNVSA63.gif
VVPOS = 4.5 V VLCM_OUT = 4.9 V
Figure 79. VPOS Efficiency
LM3632A D063_SNVSA63.gif
VVPOS = 5.5 V VLCM_OUT = 5.9 V
Figure 81. VPOS Efficiency
LM3632A D065_SNVSA63.gif
VVNEG = –5 V VLCM_OUT = 5.4 V
Figure 83. VNEG Efficiency
LM3632A D067_SNVSA63.gif
VVNEG = –4.5 V VLCM_OUT = 4.9 V
Figure 85. VNEG Efficiency
LM3632A D069_SNVSA63.gif
VVNEG = –5.5 V VLCM_OUT = 5.9 V
Figure 87. VNEG Efficiency
LM3632A D071_SNVSA63.gif
VVPOS = 5 V VVNEG = –5 V VLCM_OUT = 5.4 V
Figure 89. VPOS/VNEG Efficiency
LM3632A D073_SNVSA63.gif
VVPOS = 4.5 V VVNEG = –4.5 V VLCM_OUT = 4.9 V
Figure 91. VPOS/VNEG Efficiency
LM3632A D075_SNVSA63.gif
VVPOS = 5.5 V VVNEG = –5.5 V VLCM_OUT = 5.9 V
Figure 93. VPOS/VNEG Efficiency
LM3632A D078_SNVSA63.gif
VLCM_OUT = 5.5 V
Figure 95. VLCM_OUT Load Regulation
LM3632A D079_SNVSA63.gif
VVPOS = 4.5 V VLCM_OUT = 4.9 V
Figure 97. VVPOS Load Regulation
LM3632A D080_SNVSA63.gif
VVPOS = 5.5 V VLCM_OUT = 5.9 V
Figure 99. VVPOS Load Regulation
LM3632A D084_SNVSA63.gif
VVNEG = –5 V VLCM_OUT = 5.4 V
Figure 101. VVNEG Load Regulation
LM3632A D054_SNVSA63.gif
VLCM_OUT = 6 V
Figure 72. LCM Boost Efficiency
LM3632A D056_SNVSA63.gif
VLCM_OUT = 5.3 V
Figure 74. LCM Boost Efficiency
LM3632A D058_SNVSA63.gif
VVPOS = 4.5 V VLCM_OUT = 4.9 V
Figure 76. VPOS Efficiency
LM3632A D060_SNVSA63.gif
VVPOS = 5.5 V VLCM_OUT = 5.9 V
Figure 78. VPOS Efficiency
LM3632A D062_SNVSA63.gif
VVPOS = 5 V VLCM_OUT = 5.4 V
Figure 80. VPOS Efficiency
LM3632A D064_SNVSA63.gif
VVNEG = –4.5 V VLCM_OUT = 4.9 V
Figure 82. VNEG Efficiency
LM3632A D066_SNVSA63.gif
VVNEG = –5.5 V VLCM_OUT = 5.9 V
Figure 84. VNEG Efficiency
LM3632A D068_SNVSA63.gif
VVNEG = –5 V VLCM_OUT = 5.4 V
Figure 86. VNEG Efficiency
LM3632A D070_SNVSA63.gif
VVPOS = 4.5 V VVNEG = –4.5 V VLCM_OUT = 4.9 V
Figure 88. VPOS/VNEG Efficiency
LM3632A D072_SNVSA63.gif
VVPOS= 5.5 V VVNEG = –5.5 V VLCM_OUT = 5.9 V
Figure 90. VPOS/VNEG Efficiency
LM3632A D074_SNVSA63.gif
VVPOS = 5 V VVNEG = –5 V VLCM_OUT = 5.4 V
Figure 92. VPOS/VNEG Efficiency
LM3632A D076_SNVSA63.gif
VLCM_OUT = 5 V
Figure 94. VLCM_OUT Load Regulation
LM3632A D077_SNVSA63.gif
VLCM_OUT = 6 V
Figure 96. VLCM_OUT Load Regulation
LM3632A D081_SNVSA63.gif
VVPOS = 5 V VLCM_OUT = 5.4 V
Figure 98. VVPOS Load Regulation
LM3632A D082_SNVSA63.gif
VVNEG = –4.5 V VLCM_OUT = 4.9 V
Figure 100. VVNEG Load Regulation
LM3632A D083_SNVSA63.gif
VVNEG = –5.5 V VLCM_OUT = 5.9 V
Figure 102. VVNEG Load Regulation

8.2.3.3 Flash Curves

Ambient temperature is 25°C and VIN is 3.7 V unless otherwise noted. Flash System Efficiency defined as PLED / PIN, where PLED is actual power consumed in flash LED.
LM3632A D032_SNVSA63.gif
IFLED = 1.5 A ƒ = 4 MHz VFLED = 3.5 V
Figure 103. Flash Boost Efficiency
LM3632A D034_SNVSA63.gif
IFLED = 1.5 A ƒ = 2 MHz VFLED = 3.5 V
Figure 105. Flash Boost Efficiency
LM3632A D033_SNVSA63.gif
IFLED = 1.5 A ƒ = 4 MHz VFLED = 3.5 V
Figure 104. Flash System Efficiency
LM3632A D035_SNVSA63.gif
IFLED = 1.5 A ƒ = 2 MHz VFLED = 3.5 V
Figure 106. Flash System Efficiency
LM3632A D036_SNVSA63.gif
IFLED = 0.8 A ƒ = 4 MHz VFLED = 3.2 V
Figure 107. Flash Boost Efficiency
LM3632A D038_SNVSA63.gif
IFLED = 0.8 A ƒ = 2 MHz VFLED = 3.2 V
Figure 109. Flash Boost Efficiency
LM3632A D040_SNVSA63.gif
IFLED = 375 mA ƒ = 4 MHz VFLED = 3 V
Figure 111. Torch Boost Efficiency
LM3632A D042_SNVSA63.gif
IFLED = 375 mA ƒ = 4 MHz VFLED = 3 V
Figure 113. Torch Boost Efficiency
LM3632A D044_SNVSA63.gif
ƒ = 4 MHz
Figure 115. Flash Boost Efficiency
LM3632A D046_SNVSA63.gif
ƒ = 2 MHz
Figure 117. Flash Boost Efficiency
LM3632A D037_SNVSA63.gif
IFLED = 0.8 A ƒ = 4 MHz VFLED = 3.2 V
Figure 108. Flash System Efficiency
LM3632A D039_SNVSA63.gif
IFLED = 0.8 A ƒ = 2 MHz VFLED = 3.2 V
Figure 110. Flash System Efficiency
LM3632A D041_SNVSA63.gif
IFLED = 375 mA ƒ = 4 MHz VFLED = 3 V
Figure 112. Torch System Efficiency
LM3632A D043_SNVSA63.gif
IFLED = 375 mA ƒ = 2 MHz VFLED = 3 V
Figure 114. Torch System Efficiency
LM3632A D045_SNVSA63.gif
ƒ = 4 MHz
Figure 116. Flash System Efficiency
LM3632A D047_SNVSA63.gif
ƒ = 2 MHz
Figure 118. Flash System Efficiency