ZHCSLI5 September 2020 LM34966-Q1
PRODUCTION DATA
When designing boost converters, the maximum duty cycle should be reviewed at the minimum supply voltage. The minimum input supply voltage that can achieve the target output voltage is limited by the maximum duty cycle limit, and it can be estimated as follows.
where
The minimum input supply voltage can be further decreased by supplying fSYNC which is less than fRT. DMAX is DMAX1 or DMAX2, whichever is lower.