ZHCSLI5 September 2020 LM34966-Q1
PRODUCTION DATA
An internal thermal shutdown turns off the VCC regulator, disables switching and pulls down the SS when the junction temperature exceeds the thermal shutdown threshold (TTSD). After the temperature is decreased by 15°C, the VCC regulator is enabled again and the device performs a soft start.