ZHCSJU8G February 2011 – March 2022 LM21215
PRODUCTION DATA
ID | DESCRIPTION | VENDOR | PART NUMBER | QUANTITY |
---|---|---|---|---|
CF | CAP, CERM, 1 μF, 10 V, ±10%, X7R, 0603 | MuRata | GRM188R71A105KA61D | 1 |
CIN1, CIN2, CIN3, CO1, CO2, CO3 | CAP, CERM, 100 μF, 6.3 V, ±20%, X5R, 1206 | MuRata | GRM31CR60J107ME39L | 6 |
CC1 | CAP, CERM, 1800 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H182J | 1 |
CC2 | CAP, CERM, 68 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H680J | 1 |
CC3 | CAP, CERM, 820 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H821J | 1 |
CSS | CAP, CERM, 0.033 μF, 16 V, ±10%, X7R, 0603 | MuRata | GRM188R71C333KA01D | 1 |
LO | Inductor, Shielded Drum Core, Powdered Iron, 560 nH, 27.5 A, 0.0018 Ω, SMD | Vishay-Dale | IHLP4040DZERR56M01 | 1 |
RF | RES, 1.0 Ω, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06031R00JNEA | 1 |
RC1 | RES, 9.31 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW06039K31FKEA | 1 |
RC2 | RES, 165 Ω, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW0603165RFKEA | 1 |
RFB1, RFB2, RPGOOD | RES, 10 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060310K0FKEA | 3 |
RILIM | RES, 7.15 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW06037K15FKEA | 1 |