ZHCSJU8G February 2011 – March 2022 LM21215
PRODUCTION DATA
The LM21215 has programmable current limit protection to avoid dangerous current levels through the power FETs and inductor. A current limit condition is met when the current through the high side FET exceeds the rising current limit level (ICLR). The control circuitry will respond to this event by turning off the high-side FET and turning on the low-side FET. This forces a negative voltage on the inductor, thereby causing the inductor current to decrease. The high-side FET will not conduct again until the lower current limit level (ICLF) is sensed on the low-side FET. At this point, the device will resume normal switching.
A current limit condition will cause the internal soft-start voltage to ramp downward. After the internal soft-start ramps below the feedback (FB) pin voltage (nominally 0.6 V), FB will begin to ramp downward, as well. This voltage foldback will limit the power consumption in the device, thereby protecting the device from continuously supplying power to the load under a condition that does not fall within the device SOA. After the current limit condition is cleared, the internal soft-start voltage will ramp up again. Figure 7-1 shows current limit behavior with VSS, VFB, VOUT, and VSW.