ZHCSJU8G February 2011 – March 2022 LM21215
PRODUCTION DATA
Unless otherwise specified: VIN = 5 V, VOUT = 1.2 V, L= 0.56 µH (1.8-mΩ RDCR), CSS = 33 nF, TA = 25°C for efficiency curves, loop gain plots and waveforms, and TJ = 25°C for all others.
RILIM = 61.9 KΩ |
200 µs/DIV |
100 µs/DIV | RILIM = 20 KΩ |
VOUT = 3.3 V | Inductor P/N SER2010-02MLD |
RILIM = 10 KΩ |
2 ms/DIV | ||
100 µs/DIV |