ZHCSM23 December 2021 LDC3114
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOLTAGE LEVELS | ||||||
| VIH | Input high voltage, LPWRB pin | 0.8 × VDD | V | |||
| VIL | Input low voltage, LPWRB pin | 0.2 × VDD | V | |||
| VOH | Output high voltage, OUTx pins | ISOURCE = 400 µA | 0.8 × VDD | V | ||
| VOL | Output low voltage, OUTx pins | ISINK = 400 µA | 0.2 × VDD | V | ||
| IL | Digital input leakage current | –500 | 500 | nA | ||
| VOL_INTB | Output low voltage, INTB pin | 3 mA sink current | 0.4 | V | ||