ZHCSM23 December 2021 LDC3114
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER | ||||||
| VDD | Supply voltage | 1.71 | 1.8 | 1.89 | V | |
| IDDNP | Normal power mode supply current (4 channels)(1) (2) | 4 channels, 40 SPS per channel, 1 ms sampling window per channel, LPWRB = VDD -40℃ ≤ TA ≤ 125℃ |
0.46 | 2 | mA | |
| Normal power mode supply current (2 channels)(1)(2) | 2 channels, 40 SPS per channel, 1 ms sampling window per channel, LPWRB = VDD -40℃ ≤ TA ≤ 125℃ |
0.31 | 1 | mA | ||
| IDDLP | Low power mode supply current (1)(2) | 1 channel, 1.25 SPS per channel, 1 ms sampling window per channel, LPWRB = Ground -40℃ ≤ TA ≤ 125℃ |
10 | 35 | µA | |
| IDDSB | Standby supply current | No button active (EN = 0x00) -40℃ ≤ TA ≤ 125℃ |
7 | 22 | µA | |
| SENSOR | ||||||
| ISENSOR, MAX | Maximum sensor current drive | Registers SENSORn_CONFIG: RPn = 0(3) | 2.5 | mA | ||
| RP, MIN | Minimum sensor parallel resonant impedance | 350 | Ω | |||
| RP, MAX | Maximum sensor parallel resonant impedance | 10 | kΩ | |||
| fSENSOR | Sensor resonant frequency(4) | 5 | 30 | MHz | ||
| QSENSOR, MIN | Minimum sensor quality factor | 5 | ||||
| QSENSOR, MAX | Maximum sensor quality factor | 30 | ||||
| VSENSOR, PP | Sensor oscillation peak-to-peak voltage | Measured on the INn(3) pins with reference to COM. | 0.9 | V | ||
| CIN | Sensor input pin capacitance | 17 | pF | |||
| CONVERTER | ||||||
| SRNP, MIN | Minimum normal power mode scan rate(5) | LPWRB = VDD | 7 | 10 | 13 | SPS |
| SRNP, MAX | Maximum normal power mode scan rate(5) | LPWRB = VDD | 56 | 80 | 104 | SPS |
| SRLP, MIN | Minimum low power mode scan rate(5) | LPWRB = Ground | 0.438 | 0.625 | 0.813 | SPS |
| SRLP, MAX | Maximum low power mode scan rate(5) | LPWRB = Ground | 3.5 | 5 | 6.5 | SPS |
| fREF_CLK | Internal Reference clock frequency | TA=25℃ | 44 | MHz | ||
| fREF_CLK_TC | Internal Reference clock frequency variation from TA=25℃ to over temperature | -40℃ ≤ TA ≤ 125℃ | 3 | % | ||