ZHCSSO2 July 2023 IWRL1432
ADVANCE INFORMATION
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver(1) | Noise figure | 76 to 81 GHz | 14.5 | dB | ||
1-dB compression point (Out Of Band)(2) | –9 | dBm | ||||
Maximum gain | 40 | dB | ||||
Gain range | 10 | dB | ||||
Gain step size | 2 | dB | ||||
IF bandwidth(3) | 5 | MHz | ||||
ADC sampling rate (real) | 12.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Transmitter(1) |
Output Power |
11 | dBm | |||
Clock subsystem | Frequency range | 76 | 81 | GHz | ||
Ramp rate |
400 |
MHz/µs | ||||
Phase noise at 1-MHz offset | 76 to 81 GHz | –89 | dBc/Hz |
Available HPF Corner Frequencies (kHz) |
175, 350, 700, 1400 |
Figure 8-4 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.