ZHCSSO2 July 2023 IWRL1432
ADVANCE INFORMATION
No. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
SM1 | Tb (RDIF_D[x]) | Bit Interval, RDIF_d[x] | Internal Clock | 9.6 | ns | |
SM2 | Tvb (RDIF_D[x] - RDIF_CLK) | Data valid time, RDIF_d[x] and RDIF_frm_clk valid before RDIF_clk active edge | Internal Clock | 4.8 | ns | |
SM3 | Tva (RDIF_CLK - RDIF_D[x]) | Data valid time, RDIF_d[x] valid after RDIF_clk active edge | Internal Clock | 4.8 | ns | |
SM4 | Cb | Capacitive load for each bus line | 3 | 15 | pF |