ZHCSSA3 october 2021 IWR2243
PRODUCTION DATA
| FUNCTION | IWR2243P | IWR6843 | IWR1843 | IWR1642 | IWR1443 | |
|---|---|---|---|---|---|---|
| Number of receivers | 4 | 4 | 4 | 4 | 4 | |
| Number of transmitters | 3(1) | 3(1) | 3(1) | 2 | 3 | |
| RF frequency range | 76 to 81 GHz | 60 to 64 GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | |
| On-chip memory | — | 1.75MB | 2MB | 1.5MB | 576KB | |
| Max I/F (Intermediate Frequency) (MHz) | 20 | 10 | 10 | 5 | 15 | |
| Max real sampling rate (Msps) | 45 | 25 | 25 | 12.5 | 37.5 | |
| Max complex sampling rate (Msps) | 22.5 | 12.5 | 12.5 | 6.25 | 18.75 | |
| Functioanl Safety-Compliance | SIL-2 | SIL-2 | SIL-2 Targeted | — | — | |
| Non-Functional safety variant | — | Yes | Yes | Yes | Yes | |
| Processors | ||||||
| MCU (R4F) | — | Yes | Yes | Yes | Yes | |
| DSP (C674x) | — | Yes | Yes | Yes | — | |
| Peripherals | ||||||
| Serial Peripheral Interface (SPI) ports | 1 | 2 | 2 | 2 | 1 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | |
| Controller Area Network (DCAN) interface | — | — | Yes | Yes | Yes | |
| Controller Area Network (CAN-FD) interface | — | Yes | Yes | — | — | |
| Trace | — | Yes | Yes | Yes | — | |
| PWM | — | Yes | Yes | Yes | — | |
| Hardware In Loop (HIL/DMM) | — | Yes | Yes | Yes | — | |
| GPADC | Yes | Yes | Yes | Yes | Yes | |
| LVDS/Debug (2) | Yes | Yes | Yes | Yes | Yes | |
| CSI2 | Yes | — | — | — | Yes | |
| Hardware accelerator | — | Yes | Yes | — | Yes | |
| 1-V bypass mode | Yes | Yes | Yes | Yes | Yes | |
| Cascade (20 GHz Sync) | Yes | — | — | — | — | |
| JTAG | — | Yes | Yes | Yes | Yes | |
| Per chirp configurable Tx phase shifter | Yes | — | Yes | — | — | |
| Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) | PD(3) | PD(3) | PD(3) | PD(3) | PD(3) |