ZHCSKT4B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
Safety limiting intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current(1) | RθJA = 56.8°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Thermal Derating Curve for Safety Limiting Current per VDE | 400 | mA | ||
RθJA = 56.8°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Thermal Derating Curve for Safety Limiting Current per VDE | 611 | |||||
PS | Safety input, output, or total power(1) | RθJA = 56.8°C/W, TJ = 150°C, TA = 25°C, see Thermal Derating Curve for Safety Limiting Power per VDE | 2200 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C |