ZHCSKT4B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) HBM ESD Classification Level 2 |
±2000 | V |
Charged-device model (CDM), per AEC Q100-011 CDM ESD Classification Level C6 |
±1000 | |||
Contact discharge per IEC 61000-4-2(2) Isolation barrier withstand test |
±8000 |