ZHCSKT4B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
Table 9-1 shows an overview of the device features.
PART NUMBER(1) | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT STATE | RATED ISOLATION(2) |
---|---|---|---|---|
ISOW7841A-Q1 | 3 forward, 1 reverse | 100 Mbps | High | 5 kVRMS / 7071 VPK |
ISOW7841FA-Q1 | Low |