ZHCST92 October 2023 ISOTMP35-Q1
ADVANCE INFORMATION
The ISOTMP35-Q1 is a linear analog output temperature sensor with an output voltage proportional to temperature. The temperature sensor has an accuracy from 0°C to +125°C of ±1°C. The ISOTMP35-Q1 provides a positive slope output of 10 mV/°C over the full –40°C to +150°C and a supply range from 2.3 V to 5.5 V. A class-AB output driver provides a maximum output of 500 µA to drive capacitive loads up to 1000 pF.