ZHCST92 October 2023 ISOTMP35-Q1
ADVANCE INFORMATION
The features of the ISOTMP35-Q1 make the device versatile for various high voltage temperature-sensing applications. The ISOTMP35-Q1 can operated down to a 2.3-V supply with 9-µA current consumption. As a result, the device is also well designed for battery applications where a number of these batteries may be stacked for high voltage output.