ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO7760-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 292 | mW | ||
PD1 | Maximum power dissipation (side 1) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 50 | mW | ||
PD2 | Maximum power dissipation (side 2) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 242 | mW | ||
ISO7761-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 292 | mW | ||
PD1 | Maximum power dissipation (side 1) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 83 | mW | ||
PD2 | Maximum power dissipation (side 2) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 209 | mW | ||
ISO7762-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 292 | mW | ||
PD1 | Maximum power dissipation (side 1) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 116 | mW | ||
PD2 | Maximum power dissipation (side 2) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 176 | mW | ||
ISO7763-Q1 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 292 | mW | ||
PD1 | Maximum power dissipation (side 1) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 146 | mW | ||
PD2 | Maximum power dissipation (side 2) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 146 | mW |