ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 8-1 | 7.5 | 13 | 18.5 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.6 | 5.1 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.1 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.6 | ns | ||||
tr | Output signal rise time | See Figure 8-1 | 1 | 3.5 | ns | ||
tf | Output signal fall time | 1 | 3.5 | ns | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 8-2 | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1.3 | ns |