ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –2 mA; see Figure 8-1 | VCCO(1) – 0.3 | 3.2 | V | ||
VOL | Low-level output voltage | IOL = 2 mA; see Figure 8-1 | 0.1 | 0.3 | V | ||
VIT+(IN) | Rising input threshold voltage | 0.6 x VCCI | 0.7 x VCCI | V | |||
VIT-(IN) | Falling input threshold voltage | 0.3 x VCCI | 0.4 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI | 0.2 x VCCI | V | |||
IIH | High-level input current | VCCIIH = V(1) at INx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; see Figure 8-3 | 85 | 100 | kV/μs |