ZHCSJ25C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±6000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(2)(3) | ±8000 |