ZHCSFU6E November 2016 – August 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | ||
---|---|---|---|---|---|
DW-16 | DBQ-16 | ||||
CLR | External clearance (1) | Shortest terminal-to-terminal distance through air | >8 | >3.7 | mm |
CPG | External creepage (1) | Shortest terminal-to-terminal distance across the package surface | >8 | >3.7 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >21 | >21 | μm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | >600 | >600 | V |
Material group | According to IEC 60664-1 | I | I | ||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I–IV | I–IV | ||
Rated mains voltage ≤ 300 VRMS | I–IV | I–III | |||
Rated mains voltage ≤ 600 VRMS | I–IV | n/a | |||
Rated mains voltage ≤ 1000 VRMS | I–III | n/a | |||
DIN VDE V 0884-11:2017-01(2) | |||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 2121 | 566 | VPK |
VIOWM | Maximum working isolation voltage | AC voltage; Time dependent dielectric breakdown (TDDB) Test; See Figure 9-8 | 1500 | 400 | VRMS |
DC Voltage | 2121 | 566 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 8000 | 4242 | VPK |
VIOSM | Maximum surge isolation voltage (3) | Test method per IEC 62368-1; 1.2/50 µs waveform, VTEST = 1.6 × VIOSM (qualification) | 8000 | 4000 | VPK |
qpd | Apparent charge(4) | Method a, After Input/Output safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s | ≤5 | ≤5 | pC |
Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.6 × VIORM, tm = 10 s | ≤5 | ≤5 | |||
Method b1; At routine test (100% production) and preconditioning (type test) Vini = 1.2 × VIOTM, tini = 1 s; Vpd(m) = 1.875 × VIORM, tm = 1 s | ≤5 | ≤5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 x sin (2πft), f = 1 MHz | ~0.7 | ~0.7 | pF |
RIO | Isolation resistance(5) | VIO = 500 V, TA = 25°C | >1012 | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | >1011 | |||
VIO = 500 V at TS = 150°C | >109 | >109 | |||
Pollution degree | 2 | 2 | |||
Climatic category | 55/125/21 | 55/125/21 | |||
UL 1577 | |||||
VISO | Withstanding isolation voltage | VTEST = VISO , t = 60 s (qualificati on), VTEST = 1.2 × VISO , t = 1 s (100% production) | 5000 | 3000 | VRMS |