ZHCSFU6E November 2016 – August 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; see Figure 7-1 | VCCO(1) – 0.4 | 4.8 | V | ||
VOL | Low-level output voltage | IOL = 4 mA; see Figure 7-1 | 0.2 | 0.4 | V | ||
VIT+(IN) | Rising input voltage threshold | 0.6 × VCCI | 0.7 × VCCI | V | |||
VIT-(IN) | Falling input voltage threshold | 0.3 × VCCI | 0.4 × VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI | 0.2 × VCCI | V | |||
IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx or ENx | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; see Figure 7-4 | 85 | 100 | kV/μs | ||
CI | Input Capacitance(2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF |