ZHCSFU6E November 2016 – August 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7730-Q1 | |||||||
Supply current - disable | EN2 = 0 V; VI = VCC1 (ISO7730-Q1); VI = 0 V (ISO7730-Q1 with F suffix) | ICC1 | 1 | 1.4 | mA | ||
ICC2 | 0.3 | 0.4 | mA | ||||
EN2 = 0 V; VI = 0 V (ISO7730-Q1); VI = VCC1 (ISO7730-Q1 with F suffix) | ICC1 | 4.3 | 6 | mA | |||
ICC2 | 0.3 | 0.4 | mA | ||||
Supply current - DC signal | EN2 = VCC2; VI = VCC1 (ISO7730-Q1); VI = 0 V (ISO7730-Q1 with F suffix) | ICC1 | 1 | 1.4 | mA | ||
ICC2 | 1.6 | 2.5 | mA | ||||
EN2 = VCC2; VI = 0 V (ISO7730-Q1); VI = VCC1 (ISO7730-Q1 with F suffix) | ICC1 | 4.3 | 6 | mA | |||
ICC2 | 1.8 | 2.7 | mA | ||||
Supply current - AC signal | EN2 = VCC2; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.6 | 3.7 | mA | |
ICC2 | 1.8 | 2.7 | mA | ||||
10 Mbps | ICC1 | 2.6 | 3.8 | mA | |||
ICC2 | 2.5 | 3.6 | mA | ||||
100 Mbps | ICC1 | 3.1 | 4.2 | mA | |||
ICC2 | 10.2 | 14 | mA | ||||
ISO7731-Q1 | |||||||
Supply current - disable | EN1 = EN2 = 0 V; VI = VCCI(1) (ISO7731-Q1); VI = 0 V (ISO7731-Q1 with F suffix) | ICC1 | 0.8 | 1.2 | mA | ||
ICC2 | 0.7 | 1 | mA | ||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7731-Q1); VI = VCCI (ISO7731-Q1 with F suffix) | ICC1 | 3 | 4.3 | mA | |||
ICC2 | 1.8 | 2.6 | mA | ||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (ISO7731-Q1); VI = 0 V (ISO7731-Q1 with F suffix) | ICC1 | 1.3 | 1.7 | mA | ||
ICC2 | 1.6 | 2.2 | mA | ||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7731-Q1); VI = VCCI (ISO7731-Q1 with F suffix) | ICC1 | 3.5 | 5 | mA | |||
ICC2 | 2.8 | 4.1 | mA | ||||
Supply current - AC signal | EN1 = EN2 = VCCI; All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.4 | 3.4 | mA | |
ICC2 | 2.2 | 3.2 | mA | ||||
10 Mbps | ICC1 | 2.7 | 3.7 | mA | |||
ICC2 | 2.7 | 3.8 | mA | ||||
100 Mbps | ICC1 | 5.6 | 7 | mA | |||
ICC2 | 8 | 10 | mA |