ZHCSM79 November 2020 INA280-Q1
PRODUCTION DATA
VSUPPLY is set to 5 V, and the common-mode voltage set to 48 V. Table 8-3 lists the design setup for this application.
| DESIGN PARAMETERS | EXAMPLE VALUE |
|---|---|
| INA280-Q1 supply voltage | 5 V |
| High-side supply voltage | 48 V |
| Maximum sense current (IMAX) | 5 A |
| Gain option | 50 V/V |