ZHCSG77F April 2017 – March 2019 INA181 , INA2181 , INA4181
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT | ||||||||
CMRR | Common-mode rejection ratio, RTI (1) | VIN+ = 0 V to 26 V, VSENSE = 0 mV,
TA = –40°C to +125°C |
84 | 100 | dB | |||
VOS | Offset voltage, RTI | VSENSE = 0 mV | ±100 | ±500 | μV | |||
VSENSE = 0 mV, VIN+ = 0 V | ±25 | ±150 | μV | |||||
dVOS/dT | Offset drift, RTI | VSENSE = 0 mV, TA = –40°C to +125°C | 0.2 | 1 | μV/°C | |||
PSRR | Power-supply rejection ratio, RTI | VS = 2.7 V to 5.5 V, VIN+ = 12 V,
VSENSE = 0 mV |
±8 | ±40 | μV/V | |||
IIB | Input bias current | VSENSE = 0 mV, VIN+ = 0 V | -6 | µA | ||||
VSENSE = 0 mV | 75 | µA | ||||||
IIO | Input offset current | VSENSE = 0 mV | ±0.05 | µA | ||||
OUTPUT | ||||||||
G | Gain | A1 devices | 20 | V/V | ||||
A2 devices | 50 | V/V | ||||||
A3 devices | 100 | V/V | ||||||
A4 devices | 200 | V/V | ||||||
EG | Gain error | VOUT = 0.5 V to VS – 0.5 V,
TA = –40°C to +125°C |
±0.1% | ±1% | ||||
Gain error vs temperature | TA = –40°C to +125°C | 1.5 | 20 | ppm/°C | ||||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | ||||||
Maximum capacitive load | No sustained oscillation | 1 | nF | |||||
VOLTAGE OUTPUT (2) | ||||||||
VSP | Swing to VS power-supply rail(3) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VS) – 0.02 | (VS) – 0.03 | V | |||
VSN | Swing to GND(3) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VGND) + 0.0005 | (VGND) + 0.005 | V | |||
FREQUENCY RESPONSE | ||||||||
BW | Bandwidth | A1 devices, CLOAD = 10 pF | 350 | kHz | ||||
A2 devices, CLOAD = 10 pF | 210 | kHz | ||||||
A3 devices, CLOAD = 10 pF | 150 | kHz | ||||||
A4 devices, CLOAD = 10 pF | 105 | kHz | ||||||
SR | Slew rate | 2 | V/µs | |||||
NOISE, RTI(1) | ||||||||
Voltage noise density | 40 | nV/√Hz | ||||||
POWER SUPPLY | ||||||||
IQ | Quiescent current | INA181 | VSENSE = 0 mV | 195 | 260 | µA | ||
VSENSE = 0 mV, TA = –40°C to +125°C | 300 | µA | ||||||
INA2181 | VSENSE = 0 mV | 356 | 500 | µA | ||||
VSENSE = 0 mV, TA = –40°C to +125°C | 520 | µA | ||||||
INA4181 | VSENSE = 0 mV | 690 | 900 | µA | ||||
VSENSE = 0 mV, TA = –40°C to +125°C | 1000 | µA |