ZHCSDQ8 April   2015 HD3SS2522

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Adaptive Common Mode Tracking for USB 3.1 MUX
      2. 8.3.2 DFP-to-UFP Attach/Detach Detection
      3. 8.3.3 Plug Orientation/Cable Twist Detection
      4. 8.3.4 VBUS Fault
      5. 8.3.5 VCONN Fault
    4. 8.4 Device Functional Modes
      1. 8.4.1 Unattached.DFP State
      2. 8.4.2 Attached.DFP State
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 USB Type-C DFP Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 USB Type-C Current Advertising
        2. 9.2.2.2 VCONN and VBUS Power Switch Control
        3. 9.2.2.3 Firmware Upgradability
      3. 9.2.3 USB Type-C DFP Circuit Schematics with a Type C Receptacle
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Critical Routes
      2. 11.1.2 General Routing/Placement Rules
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 商标
    2. 12.2 静电放电警告
    3. 12.3 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

RHU Package
Top View
HD3SS2522 po_sllsem6.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
A0p 2 I/O Port A0, High Speed Positive Signal
A0n 3 I/O Port A0, High Speed Negative Signal
A1p 5 I/O Port A1, High Speed Positive Signal
A1n 6 I/O Port A1, High Speed Negative Signal
B0p 48 I/O Port B0, High Speed Positive Signal
B0n 47 I/O Port B0, High Speed Negative Signal
B1p 46 I/O Port B1, High Speed Positive Signal
B1n 45 I/O Port B1, High Speed Negative Signal
C0p 44 I/O Port C0, High Speed Positive Signal
C0n 43 I/O Port C0, High Speed Negative Signal
C1p 42 I/O Port C1, High Speed Positive Signal
C1n 41 I/O Port C1, High Speed Negative Signal
CC_IN 18 I/O Selected CC signal back to the device as input - connect to CC_OUT pin
CC_OUT 11 I/O Selected CC signal as output - connect to CC_IN pin
CC_SEL_IN 12 I CC Signal select pin input – Connect to CC_SEL_OUT
CC_SEL_OUT 19 O CC Signal select pin output – Connect to CC_SEL_IN
CC_OEn_IN 9 I Active Low CC MUX Enable input – connect to CC_OEn_OUT
CC_OEn_OUT /
VconnEnPol
32 I/O Active Low CC MUX Enable output – connect to CC_OEn. The pin is also sampled upon reset to set the polarity of the VCTRL1 and VCTRL2.
0 = VCTRL1/2 polarity is active high.
1 = VCTRL1/2 polarity is active low.
CC1 37 I/O USB Type-C configuration channel for position 1
CC2 35 I/O USB Type-C configuration channel for position 2
GND 33 , 39, 53 G Ground
GPIO1 28 I/O GPIO or SCL for FW update
GPIO2 29 I/O GPIO or SDA for FW update
IMODE1
IMODE2
26
27
I IMODE1 IMODE2 Current Mode
Low Low Default
Low High Mid (1.5 A)
High Low Reserved
High High High (3A)
MODE_LED 15 O High when UFP attach detected
NC 1, 24, 49, 50, 51, 54, 55, 56 Not connected
RST 30 I CC Controller Reset
RSVD 10, 25, 31, 36, 38 I/O Reserved
SS_OEn_IN 8 I Active Low SS MUX Enable input – connect to SS_OEn_OUT
SS_OEn_OUT /
VBUSEnPol
34 I/O Active Low SS MUX Enable output – connect to SS_OEn_IN. The pin is also sampled upon reset to set the polarity of the VBUS_EN.
0 = VBUS_EN polarity is active high.
1 = VBUS_EN polarity is active low.
SS_SEL_IN 7 I SS Port select pin input – Connect to SS_SEL_OUT
SS_SEL_OUT 20 O SS Port select pin output – Connect to SS_SEL_IN
VBUS_EN 21 O Active low: Low when UFP attach detected. Open drain output. This signal drives VBUS power switch.
VBUS_FAULT# 16 I VBUS Fault signal in from VBUS Power switch. Active low.
VCC 4 , 13, 14, 40, 52 P 3.3V Power
VCONN_FAULT# 17 I VCONN Fault signal in from VCONN switches. Active low.
VCTRL1 22 O Active low open drain control output for VCONN switch for CC1
VCTRL2 23 O Active low open drain control output for VCONN switch for CC1