ZHCSB29I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
PARAMETERS | TEST CONDITIONS | PIN / FREQ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tRCP | PCLK output period | tRCP = tTCP | PCLK | 15.38 | T | 200 | ns |
tRDC | PCLK output duty cycle | SSCG=OFF, 5–65 MHz | PCLK | 43% | 50% | 57% | |
SSCG=ON, 5–20 MHz | 35% | 59% | 65% | ||||
SSCG=ON, 20–65 MHz | 40% | 53% | 60% | ||||
tCLH | LVCMOS
Low-to-high transition time, Figure 10 |
VDDIO = 1.8 V, CL = 4 pF | PCLK/RGB[7:0], HS, VS, DE | 2.1 | ns | ||
VDDIO = 3.3 V, CL = 4 pF | 2.0 | ns | |||||
tCHL | LVCMOS
High-to-low transition time, Figure 10 |
VDDIO = 1.8 V
CL = 4 pF, OS_PCLK/DATA = L |
PCLK/RGB[7:0], HS, VS, DE | 1.6 | ns | ||
VDDIO = 3.3 V
CL = 4 pF, OS_PCLK/DATA = H |
1.5 | ns | |||||
tROS | Data valid before PCLK – set-up time Figure 14 | VDDIO = 1.71 to 1.89 V or 3.0 to 3.6 V
CL = 4pF (lumped load) |
RGB[7:0], HS, VS, DE | 0.27 | 0.45 | T | |
tROH | Data valid after PCLK – hold time Figure 14 | VDDIO = 1.71 to 1.89 V or 3.0 to 3.6 V
CL = 4pF (lumped load) |
RGB[7:0], HS, VS, DE | 0.4 | 0.55 | T | |
tDDLT(2) | Deserializer lock time,
Figure 13 |
SSC[3:0] = 0000 (OFF)(1) | PCLK = 5 MHz | 3 | ms | ||
SSC[3:0] = 0000 (OFF)(1) | PCLK = 65 MHz | 4 | ms | ||||
SSC[3:0] = ON(1) | PCLK = 5 MHz | 30 | ms | ||||
SSC[3:0] = ON(1) | PCLK = 65 MHz | 6 | ms | ||||
tDD | Deserializer delay – latency, Figure 11 | SSC[3:0] = 0000 (OFF)(1) | 139 × T | 140 × T | ns | ||
tDPJ | Deserializer period jitter | SSC[3:0] = OFF(3)(5)(6) | PCLK = 5 MHz | 975 | 1700 | ps | |
PCLK = 10 MHz | 500 | 1000 | ps | ||||
PCLK = 65 MHz | 550 | 1250 | ps | ||||
tDCCJ | Deserializer cycle-to-cycle jitter | SSC[3:0] = OFF(3)(4)(6) | PCLK = 5 MHz | 675 | 1150 | ps | |
PCLK = 10 MHz | 375 | 900 | ps | ||||
PCLK = 65 MHz | 500 | 1150 | ps | ||||
tIJT | Deserializer input jitter tolerance, Figure 16 | EQ = OFF,
SSCG = OFF, PCLK = 65 MHz |
for jitter freq < 2 MHz | 0.9 | UI | ||
for jitter freq > 6 MHz | 0.5 | UI | |||||
BIST Mode | |||||||
tPASS | BIST PASS valid time,
BISTEN = 1, Figure 17 |
1 | 10 | µs | |||
SSCG Mode | |||||||
fDEV | Spread spectrum clocking deviation frequency | Under typical conditions | PCLK = 5 to 65 MHz,
SSC[3:0] = ON |
±0.5% | ±2% | ||
fMOD | Spread spectrum clocking modulation frequency | Under typical conditions | PCLK = 5 to 65 MHz,
SSC[3:0] = ON |
8 | 100 | kHz |